2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EP 0 0050M D84 1 R3

Expand Table
1/5
Interface
SCHNITTSTELLE
Sensor Model
BF
Specification
AF1
Position magnet
MAG
Unit of measurement
ME
Stroke length version
MLVERS
Stroke length
ML [mm/INCH]
Connection type
ANS
Supply voltage
BS
Output
AG
Data length
DL [Bit]
Coding
KOD
Protocol
PRK
1|EP 0 0050M D34 1 V01
2|EP 0 0050M D84 1 R3
3|EP 0 0050M D84 1 S1B3100
4|EP 0 0050M D34 1 C304151
5|EP 0 0050M D44 1 K
Analog
EP: Profile
Temposonics® EP sensor
0: without position magnet
M: Metric - Millimeters
Stroke length standard
50.0
D34: 5 pin cable connector M12
1: +24VDC
V01: 0...10 VDC (1 output channel with 1 position magnet)
-
-
-
Start/Stop
EP: Profile
Temposonics® EP sensor
0: without position magnet
M: Metric - Millimeters
Stroke length standard
50.0
D84: 8 pin cable connector M12
1: +24VDC
R3: Start / Stop with sensor parameters upload function
-
-
-
SSI
EP: Profile
Temposonics® EP sensor
0: without position magnet
M: Metric - Millimeters
Stroke length standard
50.0
D84: 8 pin cable connector M12
1: +24VDC
S: Synchronous Seriel Interface
1: 25
B: Binary
-
CANopen
EP: Profile
Temposonics® EP sensor
0: without position magnet
M: Metric - Millimeters
Stroke length standard
50.0
D34: 5 pin cable connector M12
1: +24VDC
C: CAN-Bus
-
-
C304: CANopen
IO-Link
EP: Profile
Temposonics® EP sensor
0: without position magnet
M: Metric - Millimeters
Stroke length standard
50.0
D44: 4 pin cable connector M12
1: +24VDC
K: IO-Link
-
-
-
Show compressed display (5 configurable products)
Latest change15.05.2025 12:47:59
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-27-05-90 Rotary encoder (unspecified)
27-27-43-03 Magnetostrictive linear sensor

ECLASS 11.1

27-27-07-90 Sensor for length, path (unspecified)
27-27-07-03 Magnetostrictive linear encoder

ECLASS 9.0

27-27-07-03 Magnetostriction distance sensor
27-27-07-90 Sensor for length, path (unspecified)

ETIM 10.0

EC001852 Way sensor